IESNA:LM-63-2002
[TEST]P956147
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60628
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6641.9 7254.4 7920.7 8628.3 9240.8 9753.9 10142.9 10370.5 10407.8 10296
10180.1 10171.9 10242.2 10395.3 10755.4 11653.4 13883.9 17231.8 20215.5 22508.1
24271 25934.5 27436.7 28847.9 29795.6 28429.9 23012.9 16097.9 11132 7486.1
3157.5 1001.5 475.9 206.9 66.2 0 0
6641.9 7266.8 7970.3 8653.1 9269.7 9782.9 10196.7 10424.3 10457.4 10358.1
10229.8 10225.7 10279.5 10436.7 10805 11508.5 13428.7 16693.8 20021 22396.3
24229.6 26075.3 27486.4 28868.6 29890.7 29009.3 23993.7 17132.4 11665.8 7763.4
3360.3 1088.4 554.5 244.2 86.9 0 0
6641.9 7258.5 7941.3 8599.3 9187 9675.3 10051.9 10287.7 10312.6 10225.7
10130.5 10113.9 10171.9 10329.1 10680.9 11338.9 12899 15841.3 19151.9 21725.9
23629.5 25632.5 27531.9 29274.1 30747.4 31169.5 27792.6 21626.6 14591.5 9476.6
4386.6 1729.8 972.5 538 248.3 82.8 0
6641.9 7208.9 7842 8471 9000.7 9451.8 9811.8 9998.1 10060.1 10022.9
9952.5 9944.3 9993.9 10068.4 10275.3 10693.3 11405.1 13043.8 15841.3 19052.6
21908 24560.6 27267.1 29816.2 32253.7 34157.3 35444.3 35547.8 33321.4 26435.3
14856.4 5317.7 2135.3 1142.2 525.6 120 0
6641.9 7126.1 7684.8 8260 8760.7 9187 9526.3 9753.9 9857.4 9882.2
9878.1 9902.9 9973.2 10039.4 10171.9 10474 11003.7 11802.4 13296.3 15820.6
19118.8 22640.5 26182.8 29870 32911.7 35783.6 38601.8 41751 44205 42400.7
33544.8 18477.4 7270.9 3252.7 1373.9 140.7 0
6641.9 7080.6 7573 8069.6 8524.8 8942.8 9282.1 9547 9691.8 9795.3
9869.8 9989.8 10171.9 10316.7 10453.3 10668.5 11127.8 11864.4 12990 14368.1
16400 19060.9 22090.1 25342.8 28698.9 32419.2 36574 41453.1 48173.6 52167.1
47726.7 35874.7 19512 6960.6 1729.8 99.3 0
6641.9 7055.8 7539.9 8040.7 8483.5 8901.4 9261.5 9522.2 9679.4 9778.7
9882.2 10002.2 10176 10329.1 10490.5 10730.5 11177.5 11901.7 13035.6 14496.4
16445.5 19052.6 22011.5 25197.9 28620.3 32382 36627.8 41763.4 48165.3 51927
47077 35187.7 19416.8 7101.3 1709.1 111.7 0
6641.9 6973 7370.3 7804.8 8222.7 8628.3 8992.5 9298.7 9518 9687.7
9865.6 10080.8 10316.7 10515.3 10709.8 10987.1 11434 12125.1 13151.4 14550.2
16329.6 18506.4 21117.6 24126.1 27527.8 31355.7 35535.3 40050.2 45595.5 49833.1
44039.5 27503 12476.9 4245.9 1009.7 86.9 0
6641.9 6919.2 7217.1 7560.6 7933.1 8309.6 8682.1 9009 9307 9567.7
9840.8 10101.5 10349.8 10569.1 10817.4 11177.5 11694.8 12493.4 13693.5 15332.3
17500.8 20087.2 23087.4 26364.9 29700.4 33209.6 36814.1 40642 44449.2 45732
40633.7 27234 11715.4 3513.4 1415.3 393.1 0
6641.9 6824 7039.2 7287.5 7597.9 7937.2 8268.3 8611.7 8926.3 9244.9
9567.7 9861.5 10109.8 10374.6 10656.1 10991.3 11512.7 12348.6 13639.7 15522.7
17972.5 20799 23824 26890.5 29944.5 33011 36168.5 39193.6 40571.6 37943.8
29878.3 14988.8 4047.2 1535.3 835.9 231.7 0
6641.9 6724.7 6832.3 7006.1 7237.8 7490.3 7792.4 8086.2 8404.8 8702.8
9050.4 9385.6 9716.7 10064.3 10424.3 10854.7 11446.5 12365.2 13747.3 15812.3
18522.9 21738.3 24842 27515.4 29828.7 32017.8 33797.3 34219.4 32067.5 26199.4
16346.2 5975.7 1200.1 368.3 128.3 45.5 0
6641.9 6675 6720.6 6853 7043.3 7254.4 7506.8 7767.5 8048.9 8351
8673.8 9004.9 9369 9741.5 10155.3 10651.9 11301.6 12257.6 13598.4 15435.8
17898 20753.4 23373 25003.4 25752.5 25889 25334.5 23579.9 20364.4 15613.7
9191.1 3128.5 711.8 202.8 57.9 24.8 0
6641.9 6608.8 6613 6683.3 6811.6 6968.8 7159.2 7362 7564.8 7755.1
7966.2 8160.7 8388.3 8607.6 8847.6 9137.3 9563.5 10233.9 11293.3 12836.9
14819.2 16830.4 18216.7 18411.2 17302.1 15241.3 12294.8 8632.4 4920.4 2251.2
964.2 364.2 136.6 53.8 24.8 4.1 0
6641.9 6492.9 6406 6356.4 6315 6240.5 6112.2 5909.5 5640.5 5321.8
4957.6 4572.8 4187.9 3844.5 3579.6 3385.1 3244.4 3190.6 3467.9 4109.3
4821.1 5404.6 5371.5 4428 3103.7 2069.1 1431.8 997.3 666.3 413.8
260.7 165.5 82.8 33.1 8.3 0 0
6641.9 6385.4 6186.7 5938.4 5582.5 5139.7 4618.3 4034.8 3414.1 2805.7
2363 2131.2 2081.6 2102.2 2172.6 2234.7 2284.3 2288.5 2234.7 2122.9
1998.8 1874.6 1742.2 1597.4 1407 1171.1 914.6 658 492.5 360
231.7 136.6 53.8 20.7 8.3 0 0
6641.9 6290.2 5934.3 5458.4 4804.5 4088.6 3339.6 2677.5 2296.7 2168.5
2102.2 2044.3 1998.8 1953.3 1928.4 1911.9 1891.2 1845.7 1746.4 1601.5
1456.7 1311.8 1171.1 1009.7 848.3 707.6 604.2 513.1 405.6 277.3
140.7 70.4 33.1 12.4 0 0 0
6641.9 6195 5694.3 4932.8 4088.6 3232 2557.5 2300.9 2226.4 2164.3
2102.2 2040.2 1978.1 1916 1825 1721.5 1601.5 1460.8 1307.7 1158.7
1018 893.9 794.5 715.9 641.4 571.1 496.6 393.1 269 182.1
120 66.2 29 12.4 0 0 0
6641.9 6137.1 5454.2 4564.5 3563.1 2718.8 2375.4 2305 2238.8 2168.5
2110.5 2040.2 1965.7 1874.6 1758.8 1613.9 1456.7 1295.3 1125.6 960.1
823.5 736.6 674.5 616.6 554.5 492.5 422.1 335.2 264.8 211.1
153.1 99.3 33.1 4.1 0 0 0
6641.9 6054.3 5222.5 4167.2 3132.7 2520.2 2383.6 2317.4 2251.2 2180.9
2118.8 2052.6 1974 1866.4 1721.5 1568.4 1382.2 1196 993.2 848.3
753.2 695.2 649.7 600 546.3 480 397.3 326.9 273.1 215.2
157.3 99.3 29 0 0 0 0
6641.9 6046 5148 4014.1 2967.1 2495.4 2408.5 2338.1 2267.8 2201.6
2135.3 2060.9 1982.2 1866.4 1725.7 1539.4 1328.4 1117.3 943.5 811.1
728.3 674.5 624.9 571.1 509 430.4 343.5 285.5 231.7 177.9
120 66.2 16.6 0 0 0 0
6641.9 6046 5094.2 3931.4 2896.8 2495.4 2425 2354.7 2276 2201.6
2135.3 2065 1986.4 1882.9 1750.5 1568.4 1344.9 1121.5 931.1 790.4
707.6 658 608.3 550.4 480 380.7 293.8 244.2 198.6 149
95.2 37.2 4.1 0 0 0 0
6641.9 6066.7 5119 3943.8 2896.8 2495.4 2425 2354.7 2280.2 2209.8
2139.5 2069.1 1994.6 1895.3 1762.9 1560.1 1336.7 1104.9 914.6 778
703.5 653.8 600 546.3 471.8 355.9 277.3 231.7 182.1 132.4
82.8 29 0 0 0 0 0
